Alternating current/1‑phase/230 V/parallel connection
A heating element consists of 2 tubular heating elements. The tubular heating elements of the heater are connected in parallel. The following figure shows the connection in the connection area of the heating element:

Observe the electrical characteristic data of the control zone. | |
[1] | Thermostat |
[2] | Heating element |
[3] | Jumper |
Cable bushing: 1 x PG11
The following table shows the connected load of the heater that can be installed:
Pinst | Pinst | ||||
|---|---|---|---|---|---|
Gear unit | 1 heating element | 2 heating elements | |||
Size | Design |
| K/h |
| K/h |
X110 | X2F / X2K / X3K | 1 × 0.6 | 6 | – | – |
X120 | X2K | 1 × 0.6 | 6 | 2 × 0.6 | 11 |
X2F / X3K / X3F / X4K | 1 × 0.7 | 6 | 2 × 0.7 | 11 | |
X130 | X2F / X2K / X3K / X3F / X4K | 1 × 0.7 | 5 | – | – |
X140 | X2K | 1 × 0.7 | 4 | 2 × 0.7 | 9 |
X2F / X3F / X3K / X4K | 1 × 0.8 | 5 | 2 × 0.8 | 10 | |
X150 | X2K | 1 × 0.8 | 5 | – | – |
X2F / X3F / X3K / X4K | 1 × 0.9 | 5 | – | – | |
X4F / X3T / X4T | 1 × 0.6 | 3 | – | – | |
X160 | X2K | 1 × 0.9 | 4 | 2 × 0.9 | 8 |
X2F / X3F / X3K / X4K | 1 × 1.1 | 4 | 2 × 1.1 | 8 | |
X4F / X3T / X4T | 1 × 0.7 | 3 | 2 × 0.7 | 5 | |
X170 | X2K | 1 × 0.9 | 4 | – | – |
X2F / X3F / X3K / X4K | 1 × 1.1 | 4 | – | – | |
X4F / X3T / X4T | 1 × 0.7 | 3 | – | – | |
K/h | = heating capacity (Kelvin/hour) |
Pinst | = Power of the installed heating element |