Alternating current/1‑phase/230 V/parallel connection/I ≤ 10 A
A heating element consists of 3 tubular heating elements. The tubular heating elements of the heater are connected in parallel. The following figure shows the connection in the connection area of the heating element:

Observe the electrical characteristic data of the control zone. | |
[1] | Thermostat |
[2] | Heating element |
[3] | Jumper |
Cable bushing: 1 x PG16
The following table shows the connected load of the heater that can be installed:
Pinst | Pinst | ||||
|---|---|---|---|---|---|
Gear unit | 1 heating element | 2 heating elements | |||
Size | Design |
| K/h |
| K/h |
X180 | X2F / X2K / X3K / X3F / X4K | 1 × 1.6 | 5 | – | – |
X3T / X4F / X4T | 1 × 1.1 | 4 | 2 × 1.1 | 7 | |
X190 | X2F / X2K / X3K / X3F / X4K | 1 × 1.6 | 5 | – | – |
X3T / X4F / X4T | 1 × 1.1 | 3 | – | – | |
X200 | X2K | 1 × 1.6 | 4 | – | – |
X2F / X3K / X3F / X4K | 1 × 1.8 | 4 | – | – | |
X4F / X4T | 1 × 1.3 | 3 | – | – | |
X3T | 1 × 1.1 | 2 | 2 × 1.1 | 5 | |
X210 | X2K | 1 × 1.6 | 4 | – | – |
X2F / X3K / X3F / X4K | 1 × 1.8 | 4 | – | – | |
X3T / X4F / X4T | 1 × 1.3 | 3 | – | – | |
X220 | X2K | 1 × 1.8 | 3 | – | – |
X2F / X3F / X4F / X3K / X4K / X3T / X4T | 1 x 2.2 | 4 | – | – | |
X230 | X2K | 1 × 1.8 | 3 | – | – |
X2F / X3F / X4F / X3K / X4K / X3T / X4T | 1 × 2.2 | 4 | – | – | |
X240 | X2K | 1 × 1.8 | 3 | – | – |
X2F / X3F / X4F / X3K / X4K / X3T / X4T | 1 × 2.2 | 3 | – | – | |
| X2K | 1 × 2.2 | 3 | – | – |
K/h | = heating capacity (Kelvin/hour) |
Pinst | = Power of the installed heating element |