28183908

The following table shows the core assignment of cables with the following part numbers:

Part numbers

Installation method of cable

Part numbers

28183908

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled plug connector

Without
brake

Three-wire brake
AC 100 – 525 V

(e.g. BE/BZ
brake)

Two-wire brake
DC 24 V

(e.g. BK/BP
brake)

Core color/
core cross section

Marking

Assembly

Description

Signal

Contact

Green/yellow
1.5 mm2 2.5 mm2
4.0 mm2

-

Not prefabricated

Protective earth connection

PE

PE

Violet
coaxial cable

-

Coaxial connector

MOVILINK® DDI connection

DDI

1

Yellow
1.0 mm2

A

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

ReservedReserved cores must be isolated and fixed in the connection box.

Brake-

Brake A

A

Orange
1.0 mm2

B

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 15 (blue)

ReservedReserved cores must be isolated and fixed in the connection box.

Brake B

B

Pink
1.0 mm2

C

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 13 (red)

ReservedReserved cores must be isolated and fixed in the connection box.

Brake C

C

Violet
1.0 mm2

D

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 14 (white)

Brake+

Brake D

D