Cable cross section 4 mm2 (AC 400 V, DC 24 V)

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28182286

HELUKABEL®
Li9Y11Y-HF

Variable

4 mm2

/

AC 500 V

Han® 10 B

 

Open

CE/UL:

28182278

HELUKABEL®Li9Y11Y-HF

Variable

4 mm2

/

AC 500 V

Han® 10 B

 

Open