Cable cross section 6 mm2 (AC 400 V)

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

18131468

HELUKABEL JZ-602 RC

Variable

6 mm2

/

AC 500 V

Han® 10 B

 

Open

CE/UL:

18174183

Lapp cable ÖLFLEX FD 891

Variable

6 mm2

/

AC 500 V

Han® 10 B

 

Open