X2042; X2042_1, X2042_2: Inverter output for connection of temperature sensor and optional brake
The following table provides information about this connection:
Function |
|---|
Inverter output for connection of brake and temperature sensor |
Connection type |
|---|
M23, female, union nut with female thread, TE Connectivity - Intercontec products, series 723, SEW-EURODRIVE insert, SpeedTec equipment, coding ring: brown, protected against contact |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
A | res. | Reserved |
B | res. | Reserved |
C | res. | Reserved |
D | 13 | Brake connection 13 |
E | 14 | Brake connection 14 |
F | 15 | Brake connection 15 |
PE | PE | Protective earth connection |
1 | Temp+ | Temperature sensor+ connectionFor X2042_1 and X2042_2, the temperature sensor is connected in series. |
2 | res. | Reserved |
3 | Temp- | Temperature sensor- connectionFor X2042_1 and X2042_2, the temperature sensor is connected in series. |
Additional information


