X1220: AC 400 V input/DC 24 V supply (AC 400 V)

The following table provides information about this connection:

Function

  • AC 400 V input to supply devices up to 30 kW
  • DC 24 V input
  • Signal contact for external maintenance switch

Connection type

Han-Modular® 10 B, male

Connection diagram

[a] Han® C module, male

Contact

Function

1

U

Motor connection, phase U

2

V

Motor connection, phase V

[b] Han® EE module, male

Contact

Function

1

W

Motor connection, phase W

2

res.

Reserved

[c] Articulated frame

Contact

Function

PE

Protective earth connection

[d] Han® EE module, male

Contact

Function

1

24 V

DC 24 V input

2

SC

Signal contact for maintenance switch

3

0V24

0V24 reference potential

4

res.

Reserved

5

GND

Reference potential

6

res.

Reserved

7

res.

Reserved

8

res.

Reserved