Variant 2
| Auxiliary row |
|
|
| |
|
| |
MDC90A-0001-50X-X-000 | Use is mandatory | |
- MDA90A-0020 – 0120-.. | Maximum of 8 modules | |
- MDD9.A-0020 – 0080-.. | ||
- MDA90A-0160 – 0240-.. | Maximum of 2 modules | |
- MDA90A-0320-.. | Maximum 1 module | |
- MDS90A-0054-.. |
| |
|
| |
Total nominal DC link current in auxiliary row: Max. 46 A | ||
|
| |
Connection of main and auxiliary row |
| |
|
| |
- Connection via cable lug |
| |
- Cable set DCP34A |
| |
- Degree of protection IP10 |
| |
|
| |
|
| |
Main row |
| |
|
| |
- MDP90A-0250 – 0750-.. |
| |
- MDR91A-0500 – 0750-.. |
| |
- MDA90A-0020 – 0180-.. |
| |
- MDD9.A-0020 – 0080-.. - MDP92A-0250-.. - MDE90A-0750-.. - MDC90A-0120-.. - MDS90A-0054-.. |
| |
