Setpoints and limits in the FCBs
The following tables show which FCB uses which setpoints and profile values:
MDP92A-..
| Index | FCB 55 | FCB 57 | |
|---|---|---|---|---|
Setpoint connection | 8802 |
| ||
A-side voltage – actual value | .4 | x |
| |
A-side current – actual value | x | |||
Profile value connection | 8803 |
| ||
A-side maximum voltage – actual value | .4 | x | x | |
B-side maximum voltage – actual value | .8 | x | x | |
A-side minimum voltage – actual value | .36 | x | x | |
B-side minimum voltage – actual value | .40 | x | x | |
A-side positive maximum current – actual value | .12 | x | x | |
A-side negative maximum current – actual value | .16 | x | x | |
B-side positive maximum current – actual value | .20 | x | x | |
B-side negative maximum current – actual value | .24 | x | x | |
Maximum power B-A – actual value | .28 | x | x | |
Maximum power A-B – actual value | .32 | x | x | |
MDE90A-..
| Index | FCB 55 | FCB 57 | |
|---|---|---|---|---|
Setpoint connection | 8802 |
| ||
A-side voltage – actual value | .4 | x | ||
B-side voltage – actual value | x | |||
A-side current – actual value | x | |||
B-side current – actual value | x | |||
Profile value connection | 8803 |
| ||
A-side maximum voltage – actual value | .4 | x | x | |
B-side maximum voltage – actual value | .8 | x | x | |
A-side minimum voltage – actual value | .36 | x | x | |
B-side minimum voltage – actual value | .40 | x | x | |
A-side positive maximum current – actual value | .12 | x | x | |
A-side negative maximum current – actual value | .16 | x | x | |
B-side positive maximum current – actual value | .20 | x | x | |
B-side negative maximum current – actual value | .24 | x | x | |
Maximum power B-A – actual value | .28 | x | x | |
Maximum power A-B – actual value | .32 | x | x | |
Definition of terms "A-side" and "B-side":
- [1] A-side: DC link busbar, input end, storage unit end, DC grid
- [2] B-side: rectified line voltage or storage unit end, DC grid