Key to the thermal project planning procedures
Formula symbol | Unit | Description |
|---|---|---|
cdfB | % | Cyclic duration factor of the brake |
cdfB_per | % | Permitted cyclic duration factor of the brake |
nB_m | min-1 | Effective rotational speed of the brake (as mean value "m") |
nB_th_k | min-1 | Thermal breakpoint speed of the brake |
nM_n | min-1 | Motor speed of the individual travel sections with released brake |
tn | s | Duration of the individual travel sections with released brake |
ttot | s | Duration of the entire travel cycle |
fB_AH | 1 | Correction factor for the installation altitude of the brakemotor above sea level |