Characteristic safety values for BE.. safety brake
| Characteristic safety values in accordance with EN ISO 13849‑1 | |
|---|---|---|
Class | Category 1 | |
System structure | 1-channel (Cat. 1) | |
Operating mode | High demand | |
Safe state | The brake is applied | |
Safety subfunctions | Safe brake actuation (SBA) | |
Safe brake hold (SBH) | ||
Service life | 20 years or T10d value | |
T10D value | 0.1 × MTTFD | |
MTTFD value | Calculation via B10D value | |
B10D value | BE03 | 24×106 |
BE05 | 20×106 | |
BE1 | 16×106 | |
BE2 | 12×106 | |
BE5 | 10×106 | |
BE11 | 8×106 | |
BE20 | 5×106 | |
BE30 | 3×106 | |
BE32 | 3×106 | |