Installing EG7., AG7.

  1. Apply a contact corrosion prevention compound, e.g. NOCO-Paste, to the encoder pins.
  2. Push the encoder to the stop of the shaft end.
  3. Tighten the central retaining screw [B].
    • Tightening torque 8 Nm ± 5%
  4. For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
  5. Tighten the retaining screws [232] of the torque arm.
    • Tightening torque 6 Nm ± 10%
  6. Screw on the connection cover [619].
    • Tightening torque 2.25 Nm ± 10%
  7. Mount the safety cover [361] or the forced cooling fan [170] if applicable.
    • Tightening torque for screw [22]: M6 = 11 Nm, M8 = 27 Nm
    • Tightening torque for screw [34]: 3.5 Nm
  8. If necessary, mount the canopy [657] using the screws [707].
    • Tightening torque 27 Nm