Connection via integrated encoder connector

EK8X | ||
|---|---|---|
+UB | +UB | |
⊥ | DGND | |
A | A | |
|
| |
B | B | |
|
| |
C | C | |
|
| |
D | – | |
| – |
S1 switch position | Resolution |
|---|---|
a | 1 |
b | 2 |
c | 6 |
d | 24 |
e | 100 |
f | 128 |
g | 1024 |
15-pin D-sub socket | |
|---|---|
| Pin 1: D+, data+ |
Pin 2: D-, data- | |
Pin 3: n.c. | |
Pin 4: n.c. | |
Pin 5: UB | |
Pin 6: C-, clock- | |
Pin 7: n.c. | |
Pin 8: n.c. | |
Pin 9: GND | |
Pin 10: GND | |
Pin 11: C+, clock+ | |
Pin 12: B-, sin- | |
Pin 13: B+, sin+ | |
Pin 14: A-, cos- | |
Pin 15: A+, cos+ | |

