Connection via terminal strip in the terminal box

[a]

The range 1 – 12 is intended for connection by the customer.

[b]

The range 1b – 2b has been configured by SEW‑EURODRIVE. It must not be changed.

[c]

Temperature sensor (wired at the factory)

Pin assignment

Pin

Signal

EK8X

1

TF

TF

2

TF

TF

3

UB

UB

4

GND

GND

5

A+

A+

6

A-

A-

7

B+

B+

8

B-

B-

9

C+

C+

10

C-

C-

11

Configuration a – g

12

Configuration h

Color assignment of the cable to the options

Option

Cable 1b

Cable 2b

/TF (100 °C)

RD

RD

/TF (130 °C)

BU

BU

/TF (150 °C)

BK

BK

/TF (170 °C)

WH

BN

/KY

RD(+)

BU(-)

/PT

RD

WH

/PK

RD

BK

/PI

BK

BK

Assignment of resolution to pin 11 and pin 12

Resolution

Pin 11 (RD)

Pin 12 (BU)

1

a

h

2

b

h

6

c

h

24

d

h

100

e

h

128

f

h

1024

g

h