Visual feedback of the EI8Z built-in encoder
The EI8. built-in encoders report their operating state visually via a duo LED. The feedback depends on the version of the firmware of the MOVILINK® DDI communication unit together with the EI8Z encoder.
The firmware version can be determined with the MOVISUITE® engineering software from SEW-EURODRIVE under the device and option characteristics of the motor with MOVILINK® DDI.
If none of the measures are successful, contact SEW-EURODRIVE Service. In this case, decommission the built-in encoder.
EI8Z visual feedback with firmware version 2.00 or later
LED color | Meaning and measures |
|---|---|
Off | Encoder not supplied or defective |
Permanently green | Encoder operational, no faults |
Permanently yellow | The encoder is reporting self-diagnostic information. The function of the encoder is given without restriction. The mechanical adjustment of the encoder is within the permitted tolerance range.
|
Permanently red Inverter fault message; fault 13.26, 13.27 on the inverter and in MOVISUITE® | Encoder reports self-diagnostic information or a fault. The mechanical adjustment of the encoder is outside the permitted tolerance range. This fault is also reported on the inverter.
|
EI8Z visual feedback with firmware version 1.00
In firmware version 1.00, the visual feedback of the EI8Z encoder is exclusively for product support. Note that, regardless of the LED color, a fault will only be reported via a fault message from the inverter as described below:
Diagnostics | Meaning and measures |
|---|---|
Inverter fault message; fault 13.26, 13.27 on the inverter and in MOVISUITE® | The encoder diagnostics has detected a fault or the encoder is defective. The mechanical adjustment of the encoder is outside the permitted tolerance range. This fault is also reported on the inverter.
|