Visual feedback of EI8C, EI8R built-in encoders
The EI8. built-in encoders report their operating state visually via a duo LED.

[1] | Plug connector |
[2] | Duo LED |
Flash code | Meaning |
|---|---|
Off | Encoder not supplied or defective |
Permanently green | Encoder operational, no faults |
Red/orange, permanent or flashing | Encoder reports self-diagnostic information or a fault. The meaning depends on the color and the frequency. |
Diagnostics | Meaning and measures |
|---|---|
Red | Encoder diagnostics has detected a fault. Permanently lit: Fault regarding the internal encoder sensors (incremental sensors) Flashes 5 Hz: Fault regarding the internal encoder sensors (index sensors):
Flashes 1 Hz: Fault regarding the encoder module electrical interface:
|
Orange | Encoder diagnostics signals a warning (function of the encoder is given, maintenance may be required). Permanently lit: Warning regarding the internal encoder sensors (incremental sensors).
Flashes 1 Hz: Warning regarding the internal memory (encoder signal correction).
|
If none of the measures are successful, contact SEW-EURODRIVE Service. In this case, decommission the built-in encoder.
