Encoder mounting adapters
Type | Motors | For encoder | FS | EX | Disassembly/assembly information |
|---|---|---|---|---|---|
EG7A | DR.160 – 280 | .G7. | ✔ If retrofitting of a safety encoder is performed by the user, the user accepts responsibility and liability. Retrofitting by SEW-EURODRIVE Service is recommended. | ✔ | |
EI7A | DRN../DRU../DR2.63 – 132S | EI7. | – | – | |
EI8A | DRN../DRU../DR2.71 – 132S | EI8. | – | – | |
EK8A | DRN../DRU../DR2.63 – 355 | EK8., RK8., AK8. | ✔ If retrofitting of a safety encoder is performed by the user, the user accepts responsibility and liability. Retrofitting by SEW-EURODRIVE Service is recommended. | ✔ | |
ES7A | DR.71 – 132 | .S7. | ✔ If retrofitting of a safety encoder is performed by the user, the user accepts responsibility and liability. Retrofitting by SEW-EURODRIVE Service is recommended. | ✔ | |
XH.A | – | Third-party encoder, hollow shaft | – | – | |
XV8A | DRN../DRU../ DR2.71 – 315 | .V8. | – | ✔ | |
XV.A | DR.71 – 280 | Third-party encoder, solid/plug-in shaft | – | – |
✔ | Applicable |
– | Not applicable |
The EK8A and XV8A encoder mounting adapters generally allow a motor to be retrofitted with a corresponding encoder.
Retrofitted .K8. and .V8. encoders are currently only available with the connection options of integrated encoder connectors A1GA, A2GA, and with M23 directly on the KIGA encoder.
Currently, encoders with a MOVILINK® DDI interface cannot be retrofitted by the customer. Contact SEW-EURODRIVE if necessary.