DC link connection
Unit | MDR60A-....-503.. | |
|---|---|---|
Size | 2 | |
Type | 0150 | |
Nominal DC link voltage VDCL_nom | V | DC 560 at Vline = 400 V |
Nominal DC link current IDCL_nomThe nominal DC link current is defined for cosφ = 0.82. | A | 35 |
Maximum DC link current DC IDCL_max | A | DC 53 |
Overload capacity | – | 150% IN: max. 60 s |
X2 connection contacts | – |