General
Unit | MDR60A-....-503.. | |
|---|---|---|
Size | 00 | |
Type | 0150 | |
Power section nominal power loss | W | 120 |
PE connection | – | M4 × 16 screw |
Dimensions | – | |
Mass | kg | 4 |
Unit | MDR60A-....-503.. | |
|---|---|---|
Size | 00 | |
Type | 0150 | |
Power section nominal power loss | W | 120 |
PE connection | – | M4 × 16 screw |
Dimensions | – | |
Mass | kg | 4 |