Input
Unit | MDR60A-....-503.. | |
|---|---|---|
Size | 2 | |
Type | 0150 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 380 to 500 |
Nominal current AC Iline | A | 29 |
Nominal power PN | kW | 15 |
Line frequency fline | Hz | 50 to 60 ± 5% |
Controlled rectifier | – | No |
X1 connection contacts | – |