Process input data PI
Process data assignment PI1 (status word) | |
|---|---|
Bit 0 | DC link ready |
Bit 1 | Precharging active |
Bit 2 | Line contactor active |
Bit 3 | Fault |
Bit 4 | Step-up function inhibited |
Bit 5 | Precharge inhibit active |
Bit 6 | Energy recovery function inhibited |
Bit 7 | No function |
Bit 8 | No function |
Bit 9 | No function |
Bit 10 | No function |
Bit 11 | No function |
Bit 12 | No function |
Bit 13 | No function |
Bit 14 | No function |
Bit 15 | No function |