Process output data PO
Process data assignment PO1 (control word) | |
|---|---|
Bit 0 | FCB 58 Supply and regenerative mode |
Bit 1 | FCB 53 Hold precharge |
Bit 2 | Fault reset |
Bit 3 | No function |
Bit 4 | No function |
Bit 5 | Inhibit energy recovery function |
Bit 6 | Inhibit step-up function |
Bit 7 | No function |
Bit 8 | No function |
Bit 9 | No function |
Bit 10 | No function |
Bit 11 | No function |
Bit 12 | No function |
Bit 13 | No function |
Bit 14 | No function |
Bit 15 | Activate standby mode using control word |