Fault 33 System initialization
Subfault: 33.1 Description: Offset determination current measurement | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Error acknowledgment with CPU reset | |
Cause | Measure | |
Error detected during current measurement. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.2 Description: Firmware CRC check | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Error acknowledgment with CPU reset | |
Cause | Measure | |
Error checking firmware. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.6 Description: FPGA configuration | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Error checking FPGA configuration. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.7 Description: Function block compatibility error | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Error checking compatibility of function block. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.8 Description: SW function block configuration | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Error detected while checking configuration of software function block. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.9 Description: Power section hardware compatibility fault | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Firmware does not match hardware of power section. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.10 Description: Run-up timeout | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Error acknowledgment with CPU reset | |
Cause | Measure | |
Timeout during system run-up. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.11 Description: Hardware compatibility error | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Firmware does not match device. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.14 Description: EtherCAT® slave controller cannot be accessed | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Error acknowledgment with CPU reset | |
Cause | Measure | |
EtherCAT® slave controller cannot be accessed. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.15 Description: Firmware configuration | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Error acknowledgment with CPU reset | |
Cause | Measure | |
The Device Update Manager detected a modified version of the application firmware. | Acknowledge the fault. Doing so will update the configuration data of the Device Update Manager. | |
The error occurs repeatedly several times. The Device Update Manager is outdated and cannot save the configuration. | Update the Device Update Manager. | |