Fault 20 Device monitoring
Subfault: 20.1 Description: Supply voltage fault | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Internal electronics supply voltage or externally connected DC 24 V standby supply voltage outside permitted voltage range. | Check the voltage level of the external DC 24 V standby supply voltage and check for correct connection. If required, correct. – Acknowledge the fault. – If the fault occurs repeatedly, replace the device. For further support, contact SEW‑EURODRIVE Service. | |
Subfault: 20.7 Description: Internal hardware fault | ||
|---|---|---|
| Response: Output stage inhibit + open line contactor + module bus response "Critical" | |
Cause | Measure | |
Fault in the device hardware. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the device. For further support, contact SEW‑EURODRIVE Service. | |
Subfault: 20.8 Description: Fan warning | ||
|---|---|---|
| Response: Warning + line contactor unchanged + module bus response "Warning" with self-reset | |
Cause | Measure | |
Fan function impaired. | Check the fan for proper functioning. | |
Subfault: 20.9 Description: Fan fault | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Critical" | |
Cause | Measure | |
Fan defective. | Contact SEW‑EURODRIVE Service. | |
Subfault: 20.10 Description: Fan supply voltage fault | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Critical" | |
Cause | Measure | |
Supply voltage of fan missing. | Check the connection or establish a connection. | |
Subfault: 20.22 Description: Precharge protection defective | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Critical" | |
Cause | Measure | |
Internal fuse or reverse polarity protection defective. | Contact SEW‑EURODRIVE Service. | |
Subfault: 20.23 Description: Power section temperature detection | ||
|---|---|---|
| Response: Output stage inhibit + line contactor unchanged + module bus response "Standard" | |
Cause | Measure | |
Fault in the device hardware. Power section does not provide temperature data. | – Acknowledge the fault. – If the fault occurs repeatedly, replace the device. For further support, contact SEW‑EURODRIVE Service. | |