Variant 3
| Auxiliary row |
|
|
| |
MDC90A-0001-50X-X-000 | Use is mandatory | |
- MDA90A-0020 – 0120-.. | Maximum of 8 modules | |
- MDD9.A-0020 – 0080-.. | ||
- MDA90A-0160 – 0240-.. | Maximum of 4 modules | |
- MDA90A-0320 – 0480-.. | Maximum of 2 modules | |
|
| |
Total nominal DC link current in auxiliary row: Max. 109 A | ||
|
| |
Connection of main row and auxiliary row |
| |
| ||
- Connection via connection units | ||
- DCP35A cable set |
| |
- MDP connection unit set, 28261666 for narrow DC link busbars in the main row Power supply modules (far left) MDP90A-.. MDP92A-.. MDR91A-.. MDF90B-.. | ||
- MDR connection unit set, 28261674 for wide DC link busbars in the main row Power supply modules (far left) MDR90B-.. MDR91B-.. | ||
- Degree of protection IP20 |
| |
|
| |
Main row |
| |
|
| |
Power supply modules | ||
MDP90A-.. | MDR90B-.. | |
MDP92A-.. | MDR91B-.. | |
MDR91A-.. | MDF90B-.. | |
Axis modules | More modules | |
MDA90A-.. | MDC90A-.. | |
MDD90A-.. | MDE90A-.. | |
MDD91A-.. | MDS90A-.. | |
