Filter module MDF90B-..
Depiction | Terminal | Connection | Brief description |
|---|---|---|---|
| X1:1 | L1 | Line connection |
X1:2 | L2 | ||
X1:3 | L3 | ||
| PE | PE connection | |
| X4:+VZ | +VZ | DC link connection |
X4:-VZ | -VZ | ||
| PE | PE connection | |
| X5:24 V | 24 V_in | DC 24 V voltage supply |
X5:GND | GND | ||
| X12:L1 | L1_S | Line voltage tapping of L1_S from regenerative power supply module |
X12:L2 | L2_S | Line voltage tapping of L2_S from regenerative power supply module | |
X12:L3 | L3_S | Line voltage tapping of L3_S from regenerative power supply module | |
| PE | PE connection |





