Encoders
All response times must be multiplied by the factor 1.002.
Calculation factor (formula symbol) | Calculation specification response time |
|---|---|
Deactivation F-DO_STO/F-DO00 | 8 ms |
Setting fault status F-PI | 12 ms |
Calculation factor (formula symbol) | Calculation specification response time |
|---|---|
Processing time encoder speed (T_ENC_VEL) | 3.5 × filter time speed (8708.4) + 1/n_Actual + T_Task + T_Sys |
Processing time encoder positioning (T_ENC_POS) | T_Sys + T_Task |
Calculation factor (formula symbol) | Calculation specification response time |
|---|---|
Processing time encoder positioning (T_ENC_POS) | TENC_POS = 9 ms |
Processing time encoder speed (T_ENC_VEL) | TENC_VEL = 9 ms + speed filter time (8708.3) |
Processing time encoder acceleration (T_ENC_ACC) | TENC_ACC = 9 ms + acceleration filter time (8708.2) |