X22: Relay output

Specification

Quantity

1

Current-carrying capacity of relay contacts

Umax = DC 30 V, Imax = DC 0.8 A

Maximum output current
Auxiliary voltage output X22:4

50 mA

Connection

Common relay contact X22:1 DOR-C
NO contact X22:2 DOR-NO
NC contact X22:3 DOR-NC
Selectable, see parameter menu

Connection contacts

Plug connector

Maximum cable length

30 m