Interference emission
The cable length must be as short as possible for EMC-compliant installation. SEW‑EURODRIVE recommends using low-capacity cables. To comply with limit class C2 or C3 according to EN 61800‑3, the measures listed below must be taken.
Inverter | Measures | ||
|---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HF.. output filter | Shielded cables | |
Size 0SWhen using unshielded motor cables in conjunction with the HD.. or HF.. output options, observe the following for sizes 0S 1-phase and 0L: Limit value class C2 is adhered to with regard to the line-connected faults. Additional measures may be required to achieve limit value class C2 in the event of radiating interference, see the "Drive Engineering – Practical Implementation" manual (part number 11535806). C3 is observed for size 0 with regard to both cable-bound and radiating interference. | – | – |
|
– | HD.. or HF.. | – | |
Sizes 4 – 6 |
| – |
|
| HD.. or HF.. | – | |
Size 7 |
| – |
|
| HD.. | – | |
INFORMATION

Size 8 with limit class C2 is in preparation.
Inverter | Measures | ||
|---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HD.. output choke | Shielded cables | |
Size 8 |
| – |
|
INFORMATION

Select the use of an output filter during startup.
INFORMATION

