Derating due to line voltage and temperature
INFORMATION

Interpolate linearly for voltages between 400 V and 500 V.
The following table shows the values for derating as a function of the line voltage Vline and ambient temperature T > 40 °C:
Inverter | fPWM | Continuous current Icont | |
|---|---|---|---|
Vline: 3 × 400 V | Vline: 3 x 500 V | ||
Size 0S | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 4% Operation up to max. 50 °C | Icont/IN = 80% Operation up to max. 40 °C |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 2.7% Operation up to max. 50 °C | Operation at Vline > 400 V is not permitted. | |
16 kHz | Icont/IN = 48% Operation up to max. 40 °C | Operation at Vline > 400 V is not permitted. | |
Size 0S | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2.67% | Icont/IN = 80% - (T - 40 °C) × 2.15% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 2% | Icont/IN = 60% - (T - 40 °C) × 2.2% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.9% Operation up to max. 50 °C | Icont/IN = 30% - (T - 40 °C) × 1.4% Operation up to max. 50 °C | |
Size 0L | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2.5% | Icont/IN = 91% - (T - 40 °C) × 2.28% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.9% | Icont/IN = 65% - (T - 40 °C) × 2.32% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.25% Operation up to max. 50 °C | Icont/IN = 35% - (T - 40 °C) × 1.6% Operation up to max. 50 °C | |
Size 3 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% | Icont/IN = 91% - (T - 40 °C) × 1.85% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | Icont/IN = 65% - (T - 40 °C) × 1.5% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.2% | Icont/IN = 40% - (T - 40 °C) × 1.35% | |
Size 4 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% | Icont/IN = 91% - (T - 40 °C) × 1.85% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | Icont/IN = 65% - (T - 40 °C) × 1.5% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.2% | Icont/IN = 40% - (T - 40 °C) × 1.35% | |
Size 5 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% | Icont/IN = 91% - (T - 40 °C) × 1.85% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | Icont/IN = 65% - (T - 40 °C) × 1.5% | |
16 kHz | Icont/IN = 42% - (T - 40 °C) × 1.3% | Icont/IN = 34% - (T - 40 °C) × 1.3% | |
Size 6 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% | Icont/IN = 91% - (T - 40 °C) × 1.85% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | Icont/IN = 65% - (T - 40 °C) × 1.5% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.2% | Icont/IN = 40% - (T - 40 °C) × 1.35% | |
Size 7 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2.6% | Icont/IN = 91% - (T - 40 °C) × 2.4% |
8 kHz | Icont/IN = 70% - (T - 40 °C) × 2.1% | Icont/IN = 63% - (T - 40 °C) × 1.9% | |
Size 7 | 2.5 kHz | Icont/IN = 100% - (T - 40 °C) × 2.05% | Icont/IN = 91% - (T - 40 °C) × 1.9% |
4 kHz | Icont/IN = 87% - (T - 40 °C) × 1.9% | Icont/IN = 79% - (T - 40 °C) × 1.75% | |
8 kHz | Icont/IN = 60% - (T - 40 °C) × 1.55% | Icont/IN = 54% - (T - 40 °C) × 1.4% | |
Size 8 | 2.5 kHz | Icont/IN = 100% - (T - 40 °C) × 1.75% | Icont/IN = 98% - (T - 40 °C) × 1.85% |
4 kHz | Icont/IN = 86% - (T - 40 °C) × 1.65% | Icont/IN = 80% - (T - 40 °C) × 1.65% | |
Inverter | fPWM | Vline: 3 × 230 V |
|---|---|---|
Continuous current Icont | ||
Size 0S | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 4%. Operation up to max. 50 °C |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 2.7%. Operation up to max. 50 °C | |
16 kHz | Icont/IN = 48%. Operation up to max. 40 °C | |
Size 0S | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2.67% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 2% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.33% | |
Size 0L | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.2% | |
Size 3 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.2% | |
Size 4 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.2% | |
Size 5 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.3% | |
Size 6 | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.7% | |
16 kHz | Icont/IN = 50% - (T - 40 °C) × 1.2% |
Inverter | fPWM | Vline: 1 × 230 V |
|---|---|---|
Continuous current Icont | ||
Size 0S | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 4%. Operation up to max. 50 °C |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 2.7%. Operation up to max. 50 °C | |
16 kHz | Icont/IN = 48%. Operation up to max. 40 °C | |
Size 0S | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2.67% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 2% | |
16 kHz | ICont/IN = 50% - (T - 40 °C) × 1.9%. Operation up to max. 50 °C | |
Size 0L | 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2.5% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.9% | |
16 kHz | ICont/IN = 50% - (T - 40 °C) × 1.25%. Operation up to max. 50 °C |