Cable for self-fabrication with open end and Fakra coaxial plug
No. | Part number | Cross section in mm2 | Installation type | Motor connection | Motor side | Inverter side |
|---|---|---|---|---|---|---|
[43] | 28123395 | 4 × 1.5 + 4 × 1 + coaxial cable | Fixed installation | KD | cut off | cut off |
[44] | 28123409 | 4 × 2.5 + 4 × 1 + coaxial cable | Fixed installation | KD | cut off | cut off |
[45] | 28123417 | 4 × 4 + 4 × 1 + coaxial cable | Fixed installation | KD | cut off | cut off |
[46] | 28123425 | 4 × 6 + 4 × 1.5 + coaxial cable | Fixed installation | KD | cut off | cut off |
[47] | 28123433 | 4 × 10 + 4 × 1.5 + coaxial cable | Fixed installation | KD | cut off | cut off |
[48] | 28123336 | 4 × 1.5 + 4 × 1 + coaxial cable | Cable carrier installation | KD | cut off | cut off |
[49] | 28123344 | 4 × 2.5 + 4 × 1 + coaxial cable | Cable carrier installation | KD | cut off | cut off |
[50] | 28123352 | 4 × 4 + 4 × 1 + coaxial cable | Cable carrier installation | KD | cut off | cut off |
[51] | 28123360 | 4 × 6 + 4 × 1.5 + coaxial cable | Cable carrier installation | KD | cut off | cut off |
[52] | 28123379 | 4 × 10 + 4 × 1.5 + coaxial cable | Cable carrier installation | KD | cut off | cut off |