Unit
MDX91A-....-5.3-4..
Size
8
Type
3800
4700
5880
Nominal line voltage (in accordance with EN 50160) Vline
V
380 – 500 V
Nominal current AC IN
A
342
423
529
Line frequency fline
Hz
50 – 60 ±5%
Controlled rectifier
–
Yes
Connection contacts X1
M12, each terminal is available twice.