Analog inputs CIO21A

Specification

Quantity

2

Input type

Selectable as voltage or current input via switch S50, differential, earthed

Voltage input

Range of values: 0 – +10 V; -10 – +10 V
Resolution: 0 – +10 V = 11 bit, -10 – +10 V = 12 bit
Tolerance: ±0.5%
Internal resistance: ≥10 kΩ
Dielectric strength: DC -20 – +20 V

Reference voltage output

Output voltage: REF1: DC +10 V; REF2: DC -10 V
Output current: 3 mA
Tolerance: ±0.5%
Noise: ≤ 10 mV
Capacitive load: ≤ 300 nF
Inductive load: ≤ 500 µH
Short-circuit protection: Yes

Current input

Range of values: 0 – 20 mA; 4 – 20 mA
Resolution: 11 bit
Tolerance: ±2%
Internal resistance: 250 Ω
Overvoltage immunity: DC -10 – +10 V