Input
Unit | MDX9.A-....-2.3-4.. | |||
|---|---|---|---|---|
Size | 2 | 3 | ||
Type | 0070 | 0093 | 0140 | |
Nominal line voltage (in accordance with EN 50160) Vline | V | 3 × AC 200 – 240 | ||
Nominal current AC IN | A | 6.3 | 8.4 | 12.6 |
Line frequency fline | Hz | 50 – 60 ±5% | ||
Controlled rectifier | – | No | ||
Connection contacts X1 | – | |||