Brake chopper
Unit | MDX9.A-....-5.3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 3 | 4 | 5 | |||||
Type | 0125 | 0160 | 0240 | 0320 | 0460 | 0620 | 0750 | |
Minimum braking resistance value RBR_min | Ω | 24 | 13 | 9 | 5.4 | |||
Brake chopper continuous power | kW | 8.7 | 11.1 | 16.6 | 22.2 | 31.9 | 43 | 52 |
Brake chopper peak power | – | 200% × apparent output power SN | ||||||
Connection contacts X2 | – | M8 bolt | ||||||