Input
Unit | MDX9.A-....-5.3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 1 | 2 | ||||||
Type | 0020 | 0025 | 0032 | 0040 | 0055 | 0070 | 0095 | |
Nominal line voltage (according to EN 50160) Vline | V | 3 × AC 380 – 500 | ||||||
Nominal current AC IN | A | 1.8 | 2.25 | 2.88 | 3.6 | 4.95 | 6.3 | 8.55 |
Line frequency fline | Hz | 50 – 60 ±5% | ||||||
Controlled rectifier | – | No | ||||||
Connection contacts X1 | – | |||||||