Limit values
The following table shows which limit values are used by which FCBs.
Parameter | FCB | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
02 | 04 | 05 | 06 | 07 | 08 | 09 | 10 | 12 | 13 | 14 | 19 | 20 | 21 | 26 | |
Positive speed | – |
|
|
|
|
|
|
|
| – | – | – |
| – | – |
Negative speed | – |
|
|
|
|
|
|
|
| – | – | – |
| – | – |
Acceleration | – |
|
| – | – | – |
| – |
| – | – |
|
| – | – |
Deceleration |
|
|
| – | – | – |
| – |
|
| – |
|
| o |
|
Jerk time |
|
|
| – |
| – |
| – |
|
|
|
|
| o |
|
Torque |
|
|
|
|
|
|
|
|
|
|
|
|
| o |
|
Apparent output current |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Voltage limit |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Emergency stop deceleration | – | – | – | – | – | – | – | – | – | – |
| – | – | – | – |
| Always active |
o | Only active if FCB 21 is activated with a rotating drive. With these parameters, the drive is stopped before FCB 21 is executed. |
– | Inactive |
INFORMATION

