General technical data

Specification

Ambient temperature for storage of the safety option

-25 °C to 85 °C

Ambient temperature, all sizes

Derating, see chapter Project planning of the device

  • with MOVISAFE® CS..A: 0 °C – 40 °C without derating
  • with MOVISAFE® CSB..A, CSS..A: 40 °C – 55 °C with derating
  • with MOVISAFE® CSA31A: 40 °C – 50 °C with derating

Installation altitude

Maximum 3800 m above sea level