Size 5

A

View from top

[1]

X1: Supply system and DC link connection

[2]

X5: 24 V supply voltage

[3]

X30 OUT: System bus

[4]

X30 IN: System bus

[5]

X6: Connection for Safe Torque Off (STO)

 

 

B

View from front

[6]

4 × housing PE connection

[7]

Shield plate

[8]

EtherCAT® ID switch

[9]

7-segment display

[10]

Product label with QR code

[11]

S3: Switch for module bus operating mode

[12]

Card slot

[13]

X20: Digital inputs

[14]

X21: Digital outputs

[15]

Signal and control cable shield plate

[16]

MOVILINK® DDI shield plate

[17]

Encoder shield plate

[18]

X31: SEW-EURODRIVE service interface

[19]

Status LEDs EtherCAT®/SBusPLUS "RUN", "ERROR"

 

 

C

View from below

[20]

X16: MOVILINK® DDI connection

[21]

X15: Motor encoder connection

[22]

X10: Brake control and motor temperature monitoring

[23]

X2: Motor and braking resistor connection

[24]

EMC contact screw on the top and another EMC contact screw on the right side of the inverter