Technical data
Output filter | Unit | HF0055-503 | HF0125-503 | HF0240-503 | HF0460-503 | HF0650-503 | HF1150-503 |
|---|---|---|---|---|---|---|---|
Part number | – | 17985110 | 17985129 | 17985137 | 17985145 | 17991277 | 17991269 |
Nominal voltage | V | 3 × 0 – 500 V | |||||
Nominal current IN | A | 5.5 | 12.5 | 24 | 46 | 65 | 115 |
Nominal power loss | W | 80 | 120 | 200 | 400 | 500 | 900 |
Ambient temperature ϑamb | °C | 0 – 45 | |||||
Connection contacts | – | Screw terminal | |||||
Cross section | mm2 | 0.2 – 10 | 2.5 – 16 | 16 – 50 | 16 – 95 | ||
Tightening torque | Nm | 1.2 – 2 | 2 – 4 | 3 – 6 | 12 – 20 | ||
PE connection contacts | – | M6 bolt | M8 bolt | M10 bolt | |||
Tightening torque PE | Nm | 6 | 12 | 23 | |||
Degree of protection according to EN 60529 | – | IPXXB | IPXXA | ||||
Mass | kg | 8 | 18 | 25 | 40 | 48 | 68 |