General

Unit

Specification

Part number

28229479

Supported encoders,
Maximum cable length

sin/cos encoder 1 Vpp (differential), max. 100 m

TTL encoder (differential), max. 100 m

TTL encoder EK8R (differential), max. 300 m

HTL encoder 12/24 V (differential), max. 200 m

HTL encoder ES7C, EG7C, EK8C, max. 300 m

HIPERFACE® encoder with sin/cos signals 1 Vpp, max. 100 m

SEW-EURODRIVE encoder (RS485) with sin/cos signals 1 Vpp, max. 100 m

Encoder with RS422 signals, max. 100 m

EnDat-2.1 encoder with sin/cos signals 1 Vpp, max. 100 m

SSI encoder with or without sin/cos signals 1 Vpp, max. 100 m

CANopen encoder, max. 100 m

Power consumption 24 V

W

0.8

Maximum power consumption 24 V (including encoder supply)

W

12.8

Maximum input frequency

kHz

250

Temperature sensors with evaluation capability

PTC thermistor (TF)
Bimetallic temperature switch (TH)

Temperature sensor KTY84 –130 (KY)

Pt1000 (PK or PI)

Connection

D‑sub plug connector, 15‑pin socket contact