Encoder supply
| Unit | Specification |
|---|---|---|
Encoder supply voltage 1 (X17:15) | V | DC 12, ±10% |
Encoder supply voltage 2 (X17:13) | V | DC 24, -10%, +20% |
Maximum output current Imax | mA | 500 |
Peak current Ipeak for 150 µs | mA | 1000 |
Capacitive load | µF | < 220 |
Inductive load | µH | < 500 |
Short-circuit protection for encoder supply | – | Yes, a permanent short circuit is not permitted |