Variable gap size
The additional function "Variable gap size" allows the gap size to be specified via the fieldbus interface.
Activating the additional function expands the standard process data by 1 process data word. In this case, only the data from the fieldbus is processed and the gap size specified via the configuration menu of the software module is ignored.
The specified gap size is accepted after selecting an automatic operation operating mode (14xx). The previously active gap size is transferred to the process input data. The gap size must not be equal to 0.