Fieldbus interface
Parameter designation | Description |
|---|---|
Fieldbus configuration | |
Activate fieldbus connection | Activate fieldbus connection and automatically add MOVIKIT® fieldbus monitor to the IEC project for monitoring and controlling the fieldbus interface. |
Index: 50000.150 | |
IEC name: – | |
Start address | Start address of the process data in the array of the bus system. Counting starts at 1 |
Index: 50000.151 | |
IEC name: – | |
Basic process data | Number of pieces of process data for the software module without activated "Additional functions" |
Index: 50000.159 | |
IEC name: – | |
Optional process data | Additional process data of the activated "Optional process data" |
Index: 50000.163 | |
IEC name: – | |
Additional process data user program | Additional process data that is not occupied by the software module and can be freely assigned by the user. The assignment of this process data must be programmed in the IEC program. |
Index: 50000.160 | |
IEC name: - | |
Process data length | Resulting length of the process data of the software module |
Index: – | |
IEC name: – | |
Decimal places via fieldbus | |
Number of decimal places | Define the number of decimal places for position, speed, acceleration, and jerk via fieldbus. |
Index: 50000.155 (position), 50000.156 (speed), 50000.157 (acceleration), 50000.158 (jerk) | |
IEC name: - | |
Optional process data | |
MultiAxisController – X direction and Y direction | Activate optional process data for the MultiAxisController and show it in the configuration menu. |
Index: 50000.162 | |
IEC name: - | |
Payload | Activate specification of the payload in the X direction. |
Index: 50000.179 | |
IEC name: - | |
Position controller P gain | Activate specification of the P gain in the X direction. |
Index: 50000.180 | |
IEC name: - | |
Anti-sway control enable | Activate setpoint correction selection in the X direction. |
Index: 50000.181 | |
IEC name: - | |
Payload | Activate specification of the payload in the Y direction. |
Index: 50000.182 | |
IEC name: - | |
Position controller P gain | Activate specification of the P gain in the Y direction. |
Index: 50000.183 | |
IEC name: - | |
Number of axes under MultiAxisController – X direction | Define number of axes under the MultiAxisController in the X direction. |
Index: 50000.153 | |
IEC name: - | |
Number of axes under MultiAxisController – Y direction | Define number of axes under the MultiAxisController in the Y direction. |
Index: 50000.154 | |
IEC name: - | |
Fieldbus interface | |
Overview of the resulting process data assignment | |