"Setpoints" diagnostic structure
Variable name | Description |
|---|---|
xEnableEmergencyStop | Data type: BOOL |
| |
xEnableFeed | Data type: BOOL |
| |
xEnablePower | Data type: BOOL |
| |
lrSetpVeloMasterXInput
| Data type: LREAL |
Unit: mm/s | |
Speed in x-direction (forwards/reverse) | |
lrSetpVeloMasterYInput
| Data type: LREAL |
Unit: mm/s | |
Speed in y-direction (left/right) | |
lrSetpOmegaMasterInput
| Data type: LREAL |
Unit: 1/s | |
Speed of rotation | |
lrSetpOmegaMasterInputDeg
| Data type: LREAL |
Unit: ° | |
Speed of rotation in degrees | |
lrAligningToleranceFactor | Data type: LREAL |
The factor shows the angular deviation in relation to the parameterized AligningStopDistance value. If > 1, a stop is performed for the purpose of alignment. Range of values 0 – 1. | |
lrEndOfWorkspaceFactor | Data type: LREAL |
The factor shows the extent to which the current angle, if outside the minimum range of -90° – 90°, has approached the limits of the work envelope. Range of values -1 – 1. | |
lrLimitFactor | Data type: LREAL |
The factor shows the extent to which the setpoints are limited relative to the default value. | |
lrSetpVeloMasterLtdX
| Data type: LREAL |
Unit: mm/s | |
Limited speed in x-direction (forwards/reverse) | |
lrSetpVeloMasterLtdY
| Data type: LREAL |
Unit: mm/s | |
Limited speed in y-direction (left/right) | |
lrSetpOmegaMasterLtd
| Data type: LREAL |
Unit: 1/s | |
Limited speed of rotation | |
lrSetpOmegaMasterLtdDeg
| Data type: LREAL |
Unit: ° | |
Limited speed of rotation in degrees | |
xAligningNecessary | Data type: BOOL |
| |
xAligningRequested | Data type: BOOL |
|