Inputs
Variable name | Description |
|---|---|
xManualMode | Data type: BOOL |
| |
xAutomaticMode | Data type: BOOL |
| |
lrActualVehicleVelocity | Data type: LREAL |
Unit: mm/s | |
Current vehicle speed | |
lrManualSpeedLimitForward | Data type: LREAL |
Unit: mm/s | |
Forward speed limit for manual mode (xManualMode = TRUE) | |
lrManualSpeedLimitBackward | Data type: LREAL |
Unit: mm/s | |
Reverse speed limit for manual mode (xManualMode = TRUE) | |
lrManualRotationSpeedLimit | Data type: LREAL |
Unit: °/s | |
Rotation speed limit for manual mode (xManualMode = TRUE) | |
lrManualAcceleration | Data type: LREAL |
Unit: mm/s2 | |
Maximum acceleration for manual mode (xManualMode = TRUE) | |
lrManualDeceleration | Data type: LREAL |
Unit: mm/s2 | |
Maximum deceleration for manual mode (xManualMode = TRUE) | |
lrAutomaticSpeedLimitForward | Data type: LREAL |
Unit: mm/s | |
Forward speed limit for automatic mode (xAutomaticMode = TRUE) | |
lrAutomaticSpeedLimitBackward | Data type: LREAL |
Unit: mm/s | |
Reverse speed limit for automatic mode (xAutomaticMode = TRUE) | |
lrAutomaticRotationSpeedLimit | Data type: LREAL |
Unit: °/s | |
Rotation speed limit for automatic mode (xAutomaticMode = TRUE) | |
lrAutomaticAcceleration | Data type: LREAL |
Unit: mm/s2 | |
Maximum acceleration for automatic mode (xAutomaticMode = TRUE) | |
lrAutomaticDeceleration | Data type: LREAL |
Unit: mm/s2 | |
Maximum deceleration for automatic mode (xAutomaticMode = TRUE) | |
xWarningFieldViolated | Data type: BOOL |
|