KNZ63A DCA63..

Key according to DIN 6885 shape A
KNZ63A.. (i = 17) | KNZ63A.. (i = 54/84.8) | |||||
|---|---|---|---|---|---|---|
DCA63S-4LP | DCA63M-4LP | DCA63L-4LP | DCA63S-4LP | DCA63M-4LP | DCA63L-4LP | |
AC | 75 | 75 | 75 | 75 | 75 | 75 |
L | 276 | 296 | 316 | 297 | 317 | 337 |
LS | 296 | 316 | 336 | 317 | 337 | 357 |
LB | 160 | 180 | 200 | 160 | 180 | 200 |
LBS | 180 | 200 | 220 | 180 | 200 | 220 |
AD | 88 | 88 | 88 | 88 | 88 | 88 |
X | 127 | 127 | 127 | 127 | 127 | 127 |
X9 | 12 | 12 | 12 | 12 | 12 | 12 |
Y | 73 | 73 | 73 | 73 | 73 | 73 |
Y1 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
All dimensions in mm.