PNZ63A DCA63..

Key according to DIN 6885 shape A
PNZ63A.. (i = 5) | PNZ63A.. (i = 15/45) | |||||
|---|---|---|---|---|---|---|
DCA63S-4LP | DCA63M-4LP | DCA63L-4LP | DCA63S-4LP | DCA63M-4LP | DCA63L-4LP | |
AC | 75 | 75 | 75 | 75 | 75 | 75 |
L | 287 | 307 | 327 | 319 | 339 | 359 |
LS | 307 | 327 | 347 | 339 | 359 | 379 |
LB | 160 | 180 | 200 | 160 | 180 | 200 |
LBS | 180 | 200 | 220 | 180 | 200 | 220 |
AD | 88 | 88 | 88 | 88 | 88 | 88 |
X | 127 | 127 | 127 | 127 | 127 | 127 |
X9 | 12 | 12 | 12 | 12 | 12 | 12 |
Y | 73 | 73 | 73 | 73 | 73 | 73 |
Y1 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
All dimensions in mm.