X5111: Fan subassembly
The following table provides information about this connection:
Function |
---|
Temperature-controlled DC 24 V switching output for additional external fan |
Connection type |
---|
M12, 5-pin, female, A-coded |
Wiring diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | res. | Reserved |
2 | res. | Reserved |
3 | 0V24 | 0V24 reference potential |
4 | +24V_FAN | DC 24 V output – fan (switching signal) |
5 | res. | Reserved |
Additional information