X1214: AC 400 V input/DC 24 V supply
The following table provides information about this connection:
Function |
---|
|
Connection type |
---|
Han-Modular® 10 B, male, 1 locking latch |
Wiring diagram |
---|
[a] Han® C module, male | ||
---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase 1 |
2 | L2 | Line connection, phase 2 |
3 | L3 | Line connection, phase 3 |
[b] Han® EE module, male |
---|
Coding of the device power, see chapter --- FEHLENDER LINK --- |
[c] Han® EE module, male | ||
---|---|---|
Contact | Function | |
1 | +24V_C | DC 24 V input – backup voltage |
2 | SC | Signal contact for maintenance switch |
3 | 24V_Out | DC 24 V output – maintenance switch |
4 | res. | Reserved |
5 | 0V24_C | 0V24 reference potential – backup voltage |
6 | res. | Reserved |
7 | GND | Reference potential |
8 | res. | Reserved |
Articulated frame | ||
---|---|---|
Contact | Function | |
– | PE | Protective earth connection |
Additional information